IESNA:LM-63-2002
[TEST]P946453
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8270
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1660.1 1661 1657.5 1650.1 1606.8 1561.7 1554.3 1590.1 1673.2 1783.9
1917.8 2071.8 2234.1 2352.6 2443.6 2533.7 2616 2665.4 2682.4 2664.1
2571.3 2404.7 2191.6 1853.9 1361.3 792.7 615.5 563 500.4 407.7
313.2 243.2 182.4 114.2 65.2 26.2 0
1660.1 1653.1 1649.6 1644.8 1602.8 1556.9 1550.3 1582.7 1662.7 1776.9
1907.3 2056 2218.3 2340.8 2428.3 2520.2 2601.5 2654 2678.5 2656.6
2556.9 2393.7 2177.2 1825 1318.5 767.7 608.5 557.7 494.3 400.7
309.3 240.2 173.7 109.8 63.4 25.4 0
1660.1 1657.9 1656.2 1651.4 1618.1 1573.9 1559.9 1586.6 1656.6 1763.8
1890.7 2033.3 2194.3 2336 2434 2525 2620.8 2685.9 2726.6 2723.1
2655.8 2506.2 2301 1981.6 1510.5 893.3 619.4 562.6 510.1 437.5
353 262.5 194.2 126.9 69.1 31.5 0
1660.1 1656.2 1654 1657.9 1635.2 1597.1 1580.1 1593.6 1642.6 1728.4
1842.5 1969.8 2117.3 2276.5 2403.8 2504.8 2602 2686.4 2736.7 2760.3
2734.1 2642.2 2478.6 2191.6 1759.4 1125.6 637.4 528.9 481.2 424.3
364 302.3 234 156.2 89.2 39.8 0
1660.1 1658.4 1659.7 1668.4 1664.1 1643.9 1619 1616.4 1638.7 1689.9
1768.6 1870.1 1991.7 2131.7 2284.4 2425.7 2535.5 2630.8 2715.3 2777.4
2794.9 2756.4 2660.6 2504.4 2199.1 1657.5 922.6 468.1 368.3 310.2
252.8 203.9 158.8 112 60.8 22.3 0
1660.1 1661 1665.8 1677.6 1689 1689 1677.2 1666.2 1668 1689.4
1731.9 1798.4 1888 1993.9 2112.4 2262.9 2423 2558.2 2636.5 2673.3
2697.3 2709.1 2705.2 2700.4 2653.6 2378 1780.4 991.7 451 289.6
227.9 176.7 129 88.8 51.2 18.8 0
1660.1 1661.9 1671.1 1685.1 1705.2 1723.1 1735.4 1745 1744.1 1760.7
1788.7 1831.6 1891.1 1959.3 2042.9 2144.8 2260.7 2388 2502.7 2597.6
2693.4 2801 2908.6 3020.6 3159.3 3237.1 2997 2371 1532 769.5
369.2 227 154 100.2 57.3 20.1 0
1660.1 1663.2 1675.9 1696 1717.9 1739.7 1766 1795.7 1831.6 1877.5
1936.2 2003.5 2076.1 2156.6 2252.4 2369.7 2502.2 2648.3 2807.6 2979.9
3179 3396.4 3639.6 3881.5 4152.7 4468.1 4775.6 4853.5 4570.9 3899.4
2898.5 1838.6 1072.2 592.3 261.6 63 0
1660.1 1667.6 1682.9 1706.1 1728.8 1749.4 1774.3 1808.4 1848.2 1908.6
1988.2 2079.6 2188.1 2322 2484.7 2686.4 2920 3190.3 3481.7 3779.1
4117.3 4438.4 4817.2 5202.2 5664.1 6118.2 6695.6 7314.2 7806.3 7754.7
6824.2 5142.7 3250.7 1302.7 238 52.5 0
1660.1 1667.1 1685.9 1707.8 1730.6 1755.1 1780.9 1815.4 1857 1916.9
1990.4 2078.8 2183.3 2317.6 2484.3 2696 2938.4 3231.4 3555.2 3886.7
4235 4590.6 4971.6 5387.2 5830.8 6293.2 6818.1 7388.5 7945.8 8044.3
7116 5193.8 2946.7 767.3 163.6 48.6 0
1660.1 1666.7 1681.6 1710.9 1734.9 1761.6 1783.5 1815.4 1859.2 1911.7
1975.1 2047.3 2129.5 2242.4 2390.7 2570 2787 3053.8 3357.9 3689.5
4022.8 4364.4 4717.5 5094.1 5505.3 5909.5 6330.8 6699.6 6980 6779.2
5842.6 4026.3 1752.4 338.1 101.9 33.7 0
1660.1 1664.9 1685.1 1710.4 1733.6 1756.8 1778.7 1804 1839.5 1877.5
1922.6 1966.3 2010.1 2069.1 2155.8 2270.4 2408.2 2593.2 2811.1 3057.8
3326.4 3604.2 3877.1 4154.5 4442.7 4712.7 4983.4 5228.8 5280.9 4823.3
3889.4 2672.4 1140.4 227 68.2 18.8 0
1660.1 1664.9 1681.6 1700.8 1720.1 1731.9 1743.7 1753.7 1762.9 1773.9
1777.4 1765.5 1743.2 1719.6 1703 1702.1 1725.7 1793.1 1902.5 2040.3
2203.4 2383.2 2564.3 2744.6 2919.5 3065.2 3151.8 3200.4 3077 2588.4
1898.1 1173.7 468.1 133 49 12.2 0
1660.1 1658.8 1662.7 1668.4 1664.9 1641.8 1605.9 1552.1 1481.2 1387.6
1270.4 1133.9 998.3 885 794.8 720.5 663.2 626.4 607.6 603.2
615.1 638.7 661.4 683.7 694.2 677.2 624.7 541.1 413.4 293.5
213.5 154.9 112.9 79.2 47.7 12.7 0
1660.1 1649.2 1635.6 1608.9 1560.8 1480.8 1373.6 1237.5 1085.3 947.1
833.8 735.4 644.4 577 540.3 523.2 511.4 496.9 481.6 467.2
450.1 427 399.8 375.8 352.6 329.4 306.7 282.2 253.3 220.5
186.8 154 119 81.8 44.6 10.1 0
1660.1 1638.3 1598.4 1531.1 1426.1 1276.9 1113.3 957.6 843 745.4
662.3 615.5 588.4 564.7 540.3 519.7 508.8 504.8 497.4 480.8
456.7 432.6 408.1 384.5 358.7 333.3 307.5 280 253.3 224
192.9 158.4 119 77 39.4 8.3 0
1660.1 1631.3 1564.3 1454.5 1293.5 1097.1 930.9 815.8 724 666.7
639.6 614.6 588.4 560.4 534.6 518.8 514 511.4 505.3 485.6
440.1 414.3 391.1 368.8 348.2 329 305.3 279.1 251.1 219.6
185.5 148.7 110.2 74.4 39.8 10.9 0
1660.1 1619.9 1526.7 1374.9 1166.7 962 831.2 734.5 682 659.2
630.8 603.2 584.4 564.3 536.8 519.3 511.4 500.9 454.5 434.8
428.3 425.6 418.2 406.4 388.5 364.8 331.6 300.5 266.4 232.3
197.3 162.3 126 89.2 52.5 17.9 0
1660.1 1616.8 1503.1 1314.5 1077.9 892.8 776 701.2 678.9 653.1
621.6 600.2 586.6 568.7 535.9 513.6 496.1 447.9 431.3 424.3
418.6 417.3 412.1 398.1 374 345.6 315 281.7 247.2 216.1
185.9 156.2 127.7 98.9 99.3 75.2 0
1660.1 1605 1469.8 1256.8 1010.5 851.3 742.8 694.7 678.5 649.2
619 599.7 588.4 570.4 531.9 498.3 454.1 419.5 408.6 398.5
392 388 370.1 350 327.2 304.5 277.8 252 223.5 194.7
167.5 139.5 113.3 136.5 122.5 41.1 0
1660.1 1601.5 1458 1236.2 983 818 720.9 692 677.2 648.7
619 601.1 592.7 576.1 529.3 479.9 422.1 398.1 382.8 370.5
364.4 350.8 328.1 307.1 285.7 261.6 240.6 219.6 197.3 177.2
167.1 132.1 109.8 151.8 70 17.5 0
1660.1 1607.2 1466.8 1238.9 989.1 829 724.9 693.8 681.5 653.6
621.6 604.6 595.8 580.9 535.4 480.3 421.3 397.2 381 368.3
361.3 348.2 325.9 306.2 284.3 261.2 238 217 196.4 171.9
150.5 123.8 109.8 152.2 60.4 14.9 0
